HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Reservoir Accessories
>
Breathers-Desiccant
>
BD Series Desiccant Breathers
> Part Number 1278016
Part Number 1278016, BD Series Desiccant Breathers
List Price
QUOTE
Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Desiccant Breather
Filter Type
N/A
BD
Weight
N/A
0.027 kg
0.06 lb
Material Description
N/A
ADAPTER BD THREADED BYPASS W1.0
Configuration
N/A
Adapter
BUn
N/A
EA
Filter Rating
N/A
2 µm