Print Back
Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
Unit of Measure

Specifications

Type

N/A Desiccant Breather

Filter Type

N/A BD

Connection Type

N/A Flange (to DIN 24557)

Weight

N/A 0.013 kg0.03 lb

Material Description

N/A ADAPTER BD BAYONET W1.0

Configuration

N/A Adapter

BUn

N/A EA

Filter Rating

N/A 2 µm

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-DESSICANT

Product

N/A BREATHERS