Print Back

The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.

Unit of Measure

Specifications

Model Code Description

N/A BDE BASE 200/400/1000 G 1.0 /-RV0.003

Connection Type

N/A Thread BSPP

Connection Size

N/A 1 in.

Type

N/A Desiccant Breather

Filter Type

N/A BDE

Weight

N/A 0.57 kg1.25 lb

Filter Rating

N/A 2 µm

Configuration

N/A Base

BUn

N/A EA

Supplementary Details

N/A Relief valve with 0.04 psi (0.003 bar) pressure setting