HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Reservoir Accessories
>
Breathers-Particulate
>
Breather Element
> Part Number 306097
Part Number 306097, Replacement Filter Element for BF 5 Series Breather
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
|
Application
Specifications
Type
N/A
Replacement Elements
Model Code Description
N/A
0005 L 010 P
Use With
N/A
BF 5 Series
Maximum Flow Rate
N/A
790 gpm
2990 L/min
Filter Rating
N/A
10 µm
BUn
N/A
EA
Application
N/A
All Hydraulic Systems