Print Back
  • Optional Dipstick (Contact Factory)
  • Optional Customer Logo (Contact Factory)
  • Optional Pressurized Breather with Relief Valve
  • Optional Anti-Splash Device
Unit of Measure

Specifications

Model Code Description

N/A BF P 3 N 03 W 6.0 /-RV/NPT

Type of Connection

N/A NPT

Gauge Option

N/A Without Indicator

Type

N/A Breather

Filter Element Material

N/A Phenolic Resin Impregnated Paper

Size

N/A 3

Filtration Rating

N/A 3 µm

Maximum Flow Rate at 0.04 bar

N/A 31 scfm230 gpm

Efficiency

N/A 100 %

Maximum Flow Rate at 0.04 bar

N/A 230 gpm

BUn

N/A EA

Configuration

N/A Breather only

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-PARTICULATE

Product

N/A BREATHERS

Dimensions

Dimension D2

N/A 3/4 NPT

Diameter D1

N/A 2.99 in76 mm

Dimension H1

N/A 3.11 in79 mm

Dimension H3

N/A 0.63 in16 mm

Dimension Hex

N/A 1-7/16 in36 mm