Print Back
  • Optional Dipstick (Contact Factory)
  • Optional Customer Logo (Contact Factory)
  • Optional Pressurized Breather with Relief Valve
  • Optional Anti-Splash Device
Unit of Measure

Specifications

Model Code Description

N/A BF BN 52 G 3 W 1.0

Type of Connection

N/A BSPP

Gauge Option

N/A Without Indicator

Type

N/A Breather

Filter Element Material

N/A Betamicron

Size

N/A 52

Filtration Rating

N/A 3 µm

Maximum Flow Rate at 0.01 bar

N/A 176 scfm1320 gpm

Efficiency

N/A 99.85 %

BUn

N/A EA

Configuration

N/A Breather only

Dimensions

Dimension D2

N/A G 2 1/2 BSPP (ISO 228, Female)

Length

N/A 7.4 in188 mm

Diameter D1

N/A 6.97 in177 mm

Dimension H1

N/A 7.40 in188 mm