Print Back
  • Optional Dipstick (Contact Factory)
  • Optional Customer Logo (Contact Factory)
  • Optional Pressurized Breather with Relief Valve
  • Optional Anti-Splash Device
Unit of Measure

Specifications

Model Code Description

N/A BF BN 8 F 1 K 1.0

Type of Connection

N/A Flanged

Gauge Option

N/A With Indicator

Type

N/A Breather

Filter Element Material

N/A Betamicron

Size

N/A 8

Filtration Rating

N/A 1 µm

Maximum Flow Rate at 0.01 bar

N/A 352 scfm2640 gpm

Efficiency

N/A 99.85 %

BUn

N/A EA

Configuration

N/A Breather only

Dimensions

Dimension D2

N/A Flanged (DN93, 4 bolt

Length

N/A 14.37 in365 mm

Diameter D1

N/A 6.97 in177 mm

Dimension H1

N/A 14.37 in365 mm