Print Back
  • Optional Dipstick (Contact Factory)
  • Optional Customer Logo (Contact Factory)
  • Optional Pressurized Breather with Relief Valve
  • Optional Anti-Splash Device
Unit of Measure

Specifications

Model Code Description

BF BN 52 G 3 W 1.0

Type of Connection

BSPP

Type

Breather

Filter Element Material

Betamicron

Size

52

Filtration Rating

3 µm

Maximum Flow Rate at 0.01 bar

176 scfm1320 gpm

Efficiency

99.85 %

BUn

EA

Configuration

Breather only

Dimensions

Dimension D2

G 2 1/2 BSPP (ISO 228, Female)

Length

7.4 in188 mm

Diameter D1

6.97 in177 mm

Dimension H1

7.40 in188 mm