Print Back
  • Replaceable Element Phenolic Resin Impregnated Paper
  • Threaded Breather Bap Connection
  • Differential Gauge (Optional)
Unit of Measure

Specifications

Model Code Description

N/A BF P 7 S 10 UBM 8.0

Type of Connection

N/A Weld Adapter

Type

N/A Breather

Filter Element Material

N/A Phenolic Resin Impregnated Paper

Size

N/A 7

Filtration Rating

N/A 10 µm

Maximum Flow Rate at 0.04 bar

N/A 63 scfm475 gpm

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Efficiency

N/A 100 %

Maximum Flow Rate at 0.04 bar

N/A 475 gpm

BUn

N/A EA

Configuration

N/A Breather only

Dimensions

Dimension D2

N/A G 3/4 Weld Adapter

Length

N/A 5.12 in130 mm

Diameter D1

N/A 4.72 in120 mm