Print Back
Replaceable Element
Unit of Measure

Specifications

Model Code Description

N/A BF P 5 G 3 W 1.0 /-RV0.4

Type of Connection

N/A BSPP

Tank Thread Connection

N/A 2 1/2

Gauge Option

N/A Without Indicator

Type

N/A Breather

Filter Element Material

N/A Phenolic Resin Impregnated Paper

Size

N/A 5

Filtration Rating

N/A 3 µm

Maximum Flow Rate at 0.01 bar

N/A 105 scfm790 gpm

Efficiency

N/A 99.85 %

Maximum Flow Rate at 0.04 bar

N/A 790 gpm

Relief Pressure

N/A 6 psi0.4 bar

Material

N/A Steel

BUn

N/A EA

Configuration

N/A Breather only

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-PARTICULATE

Product

N/A BREATHERS

Dimensions

Dimension D2

N/A G 2-1/2 Female

Length

N/A 4.21 in107 mm

Diameter D1

N/A 6.97 in177 mm