Print Back
  • Threaded Breather Connection
  • Optional Dipstick (Contact Factory)
  • Optional Customer Logo (Contact Factory)
  • Optional Pressurized Breather with Relief Valve
  • Optional Anti-Splash Device
Unit of Measure

Specifications

Model Code Description

N/A BF P 30 N 3 W 1.0 /-AS

Type of Connection

N/A NPT

Type

N/A Breather

Filter Element Material

N/A Durable Synthetic Material (PA6)

Size

N/A 30

Filtration Rating

N/A 3 µm

Options

N/A Anti-Splash Protection

Seal Material

N/A Buna-N

Maximum Flow Rate at 0.04 bar

N/A 31 scfm230 gpm

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Efficiency

N/A 99.85 %

Maximum Flow Rate at 0.04 bar

N/A 230 gpm

BUn

N/A EA

Configuration

N/A Breather only

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-PARTICULATE

Product

N/A BREATHERS

Dimensions

Dimension D2

N/A 3/4 NPT

Dipstick

N/A 150 mm

Length

N/A 2.99 in79 mm

Diameter D1

N/A 3.27 in83 mm