Print Back
  • Optional Dipstick (Contact Factory)
  • Optional Customer Logo (Contact Factory)
  • Optional Pressurized Breather with Relief Valve
  • Optional Anti-Splash Device
Unit of Measure

Specifications

Model Code Description

N/A BF P 10 G 3 W 2.0/-RV0.4

Type of Connection

N/A BSPP

Type

N/A Breather

Filter Element Material

N/A Phenolic Resin Impregnated Paper

Size

N/A 10

Filtration Rating

N/A 3 µm

Seal Material

N/A Buna-N

Maximum Flow Rate at 0.04 bar

N/A 13 scfm100 gpm

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Efficiency

N/A 100 %

Maximum Flow Rate at 0.04 bar

N/A 100 gpm

Relief Pressure

N/A 6 psi0.4 bar

BUn

N/A EA

Configuration

N/A Breather only

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-PARTICULATE

Product

N/A BREATHERS

Dimensions

Dimension D2

N/A G 3/8

Dipstick

N/A 74 mm

Length

N/A 2.48 in63 mm

Diameter D1

N/A 1.93 in49 mm