Print Back
  • Zinc-plated internals
  • 500 micron plastic filler basket (standard)
  • Bayonet connection to access fill port
  • Installs via 3 or 6 bolt circle (bolts included)
  • Locking tabs (optional - ELFL 3 only)
  • Pressurized breather with relief valve (optional - ELF3 only)
  • Phenolic resin impregnated filter element
Unit of Measure

Specifications

Model Code Description

N/A ELF P 3 S 10 W 1.0

Type of Connection

N/A Flanged Connection to DIN 24557/T2

Type

N/A Filler Breather

Filter Element Material

N/A Phenolic Resin Impregnated Paper

Size

N/A 3

Filtration Rating

N/A 10 µm

Modification

N/A Standard

Industry Standards/Certifications

N/A DIN 24557/T2

Screen Material

N/A Buna N

Maximum Flow Rate at 0.04 bar

N/A 31 scfm230 gpm

Maximum Flow Rate at 0.04 bar

N/A 230 gpm

BUn

N/A EA

O-Ring Material

N/A Buna N

Configuration

N/A Filler/Breather

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-PARTICULATE

Product

N/A BREATHERS

Dimensions

Diameter D1

N/A 2.99 in76 mm

Diameter D2

N/A 3.27 in83 mm

Diameter D3

N/A 2.05 in52 mm

Dimension H1

N/A 6.26 in159 mm

Dimension H2

N/A 3.80 in96.5 mm

Dimension H3

N/A 2.46 in62.5 mm

Mounting Hole Size

N/A 0.18 in4.5 mm

Note

N/A Low temperature options available. All breathers are available with special options and materials. Please contact the factory.