Print Back
  • Replaceable Element Phenolic Resin Impregnated Paper
  • Threaded Breather Bap Connection
  • Differential Gauge (Optional)
Unit of Measure

Specifications

Model Code Description

BF P 7 G 3 K 1.0

Type of Connection

BSPP

Type

Breather

Filter Element Material

Phenolic Resin Impregnated Paper

Size

7

Filtration Rating

3 µm

Maximum Flow Rate at 0.04 bar

63 scfm475 gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Efficiency

99.85 %

Maximum Flow Rate at 0.04 bar

475 gpm

BUn

EA

Configuration

Breather only

Division

ACCESSORIES

Product Group Family

BREATHERS-PARTICULATE

Product

BREATHERS

Dimensions

Dimension D2

G1

Length

3.19 in81 mm

Diameter D1

4.72 in120 mm