Print Back
  • Optional Dipstick (Contact Factory)
  • Optional Customer Logo (Contact Factory)
  • Optional Pressurized Breather with Relief Valve
  • Optional Anti-Splash Device
Unit of Measure

Specifications

Model Code Description

BF PP 10 N 3 W 1.0

Type of Connection

NPT

Type

Breather

Filter Element Material

Phenolic Resin Impregnated Paper

Size

10

Filtration Rating

3 µm

Seal Material

Buna-N

Maximum Flow Rate at 0.04 bar

13 scfm100 gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Efficiency

100 %

Maximum Flow Rate at 0.04 bar

100 gpm

BUn

EA

Configuration

Breather only

Division

ACCESSORIES

Product Group Family

BREATHERS-PARTICULATE

Product

BREATHERS

Dimensions

Dimension D2

1/2 NPT

Dipstick

74 mm

Length

2.48 in63 mm

Diameter D1

1.93 in49 mm