
Model Code Description |
N/A BD 200 G 2 W 1.2 |
Type of Connection |
N/A Thread BSPP |
Type |
N/A Desiccant Breather |
Filter Element Material |
N/A Silica Gel |
Size |
N/A 200 |
Filtration Rating |
N/A 2 µm |
Modification |
N/A Standard |
Industry Standards/Certifications |
N/A DIN 24557/T2 |
Housing Material |
N/A Durable Synthetic Material (PA6) |
Screen Material |
N/A Buna N |
Maximum Flow Rate at 0.04 bar |
N/A 31 scfm230 gpm |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm10 L/min |
BUn |
N/A EA |
O-Ring Material |
N/A Buna N |
|
N/A Anti-splash feature |
|
Configuration |
N/A Arrangement |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-DESSICANT |
Product |
N/A BREATHERS |