Print Back
  • Zinc-Plated Internals
  • Threaded Connection
  • Pressurized Breather with Relief Valve (Optional - BF3 only)
Unit of Measure

Specifications

Model Code Description

N/A BF P 3 G 10 W4.0/-RV

Type of Connection

N/A BSPP

Type

N/A Breather

Filter Element Material

N/A Phenolic Resin Impregnated Paper

Size

N/A 3

Filtration Rating

N/A 10 µm

Options

N/A Relief Valve

Maximum Flow Rate at 0.04 bar

N/A 31 scfm230 gpm

Efficiency

N/A 100 %

Maximum Flow Rate at 0.04 bar

N/A 230 gpm

Relief Pressure

N/A 6 psi0.4 bar

BUn

N/A EA

Configuration

N/A Breather only

Dimensions

Dimension D2

N/A G 3/4

Diameter D1

N/A 2.99 in76 mm

Dimension H1

N/A 3.11 in79 mm

Dimension H3

N/A 0.63 in16 mm

Dimension Hex

N/A 1-7/16 in36 mm