
Model Code Description |
N/A BF P 3 G 10 W 5.0/-RV |
Type of Connection |
N/A BSPP |
Type |
N/A Breather |
Filter Element Material |
N/A Phenolic Resin Impregnated Paper |
Size |
N/A 3 |
Filtration Rating |
N/A 10 µm |
Options |
N/A Relief Valve |
Maximum Flow Rate at 0.04 bar |
N/A 31 scfm230 gpm |
Efficiency |
N/A 100 % |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm |
Relief Pressure |
N/A 10 psi0.7 bar |
BUn |
N/A EA |
Configuration |
N/A Breather only |