Print Back
  • Zinc-Plated Internals
  • Threaded Connection
Unit of Measure

Specifications

Model Code Description

N/A BF P 4 G 10 W 1.0

Type of Connection

N/A BSPP

Cap Material

N/A Epoxy Coated Steel

Gauge Option

N/A Without Indicator

Type

N/A Breather

Filter Element Material

N/A Phenolic Resin Impregnated Paper

Size

N/A 4

Filtration Rating

N/A 10 µm

Maximum Flow Rate at 0.04 bar

N/A 12 scfm90 gpm

Efficiency

N/A 100 %

Maximum Flow Rate at 0.04 bar

N/A 90 gpm

BUn

N/A EA

Configuration

N/A Breather only

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-PARTICULATE

Product

N/A BREATHERS

Dimensions

Dimension D2

N/A G 1/4

Diameter D1

N/A 1.73 in44 mm

Dimension H1

N/A 2.44 in62 mm

Dimension H3

N/A 0.53 in13.5 mm

Dimension Hex

N/A 11/16 in17 mm