Print Back
Unit of Measure

Specifications

Type

N/A Breather

Connection Type

N/A Weld fitting

Size

N/A 160

Material

N/A Desiccant

Connection Size

N/A Weld fitting

Indication Type

N/A Without Indicator

Model Code Description

N/A BLT M 160 S 3 W 1.0

BUn

N/A EA

Flow

N/A 850 gpm3217 L/min

Filter Rating

N/A 3 µm

Length

N/A 7 in178 mm

Diameter

N/A 5 in127 mm

Configuration

N/A Breather only

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-PARTICULATE

Product

N/A BREATHERS

Dimensions

Dimension H1

N/A 9.25 in235 mm