
                                                                                Type | 
                                                                        N/A Breather | 
                                                                                Connection Type | 
                                                                        N/A Flanged | 
                                                                                Size | 
                                                                        N/A 160 | 
                                                                                Material | 
                                                                        N/A Desiccant | 
                                                                                Connection Size | 
                                                                        N/A DIN 24557/T2 | 
                                                                                Indication Type | 
                                                                        N/A Without Indicator | 
                                                                                Model Code Description | 
                                                                        N/A BLT M 160 F 3 W 1.0 | 
                                                                                BUn | 
                                                                        N/A EA | 
                                                                                Flow | 
                                                                        N/A 850 gpm3217 L/min | 
                                                                                Filter Rating | 
                                                                        N/A 3 µm | 
                                                                                Length | 
                                                                        N/A 7 in178 mm | 
                                                                                Diameter | 
                                                                        N/A 5 in127 mm | 
                                                                                Configuration | 
                                                                        N/A Breather only | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A BREATHERS-PARTICULATE | 
                                                                                Product | 
                                                                        N/A BREATHERS |