
Type |
N/A Breather |
Connection Type |
N/A N/A |
Size |
N/A 160 |
Material |
N/A Desiccant |
Connection Size |
N/A N/A |
Indication Type |
N/A Without Indicator |
Model Code Description |
N/A 0160MU003M |
BUn |
N/A EA |
Flow |
N/A 850 gpm3217 L/min |
Filter Rating |
N/A 3 µm |
Length |
N/A 7 in178 mm |
Diameter |
N/A 5 in127 mm |
Configuration |
N/A Replacement Element |