
Type |
N/A Breather |
Connection Type |
N/A NPT |
Size |
N/A 080 |
Material |
N/A Impregnated paper |
Connection Size |
N/A 3/4 NPT |
Indication Type |
N/A Without Indicator |
Model Code Description |
N/A BL P 080 G 10 W 3.0 |
BUn |
N/A EA |
Flow |
N/A 850 gpm3217 L/min |
Filter Rating |
N/A 10 µm |
Length |
N/A 5.4 in137 mm |
Diameter |
N/A 3.67 in93 mm |
Configuration |
N/A Breather only |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-PARTICULATE |
Product |
N/A BREATHERS |