HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Reservoir Accessories
>
Breathers-Particulate
>
Breathers, BL Spin-On
> Part Number 2064393
Part Number 2064393, BL Series Spin-On Breather
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Breather
Connection Type
N/A
Flanged
Size
N/A
080
Connection Size
N/A
DIN 24557/T3
Model Code Description
N/A
Adapter BL080G 3/4" NPT NBR
BUn
N/A
EA
Flow
N/A
850 gpm
3217 L/min
Division
N/A
ACCESSORIES
Product Group Family
N/A
BREATHERS-PARTICULATE
Product
N/A
BREATHERS