Print Back
Unit of Measure

Specifications

Type

N/A Breather

Connection Type

N/A Slip Fit

Size

N/A 160/180

Connection Size

N/A 1 in. Slip fit

Model Code Description

N/A Adapter BL160/180F (With Cardboard Gasket)

BUn

N/A EA

Flow

N/A 850 gpm3217 L/min

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-PARTICULATE

Product

N/A BREATHERS