HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Cartridge Housings and Elements
>
CH - Cartridge Housings and Elements
> Part Number 7630225
Part Number 7630225, CH1410PP1NB0P, Cartridge Housing
List Price
QUOTE
Stainless Steel Cartridge Housing
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Stainless Steel Cartridge Housing
Material
N/A
304 Stainless Steel
Short Description
N/A
Cartridge Housings and Elements
Dimensions
Size
N/A
10 in