Print Back
A screw-in cartridge, direct acting, spool type, pressure reducing/relieving valve with internal spring chamber drain, intended for use as a pressure regulating device. This valve maintains a secondary regulated/reduced pressure regardless of pressure variations in the primary system. In addition to the reducing function, this valve also provides a relief function from the reduced pressure port to the tank port, if pressure in the secondary circuit exceeds the set pressure.
Unit of Measure

Specifications

Type

Screw-In Cartridge Pressure Control Valve

Style

Pressure Reducing/Relieving, Direct Acting, Spool Type

Model Code Description

DR10-01-AS8-N-140V100

Valve Model

DR10-01

Ports

SAE-8

Body

Aluminum

Seals

Buna-N

Adjustment Range

30 to 96 bar435 to 1400 psi

Adjustment Options

Allen Head (HEX 5/32 in.)

Optional Setting

100 psi

Desired Pressure

1000 psi

Operating Pressure

420 bar6000 psi

Nominal Flow

16 gpm60 L/min

Actuated Spring Pressure at 1 Revolution

14 %

Minimum Fluid Operating Temperature

-20 ºC-4 ºF

Maximum Fluid Operating Temperature

120 ºC248 ºF

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (Per ISO 4406), Use with Filter Rated ß10 ≥ 200

Installation

No Orientation Restrictions

Cavity

FC10-3

Cavity Tools (Rougher)

02580092

Cavity Tools (Finisher)

02580093

Cartridge Weight

0.58 lb0.262 kg

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring Material

Buna-N or Viton®

Back-Up Ring Material

Polytetrafluoroethylene (PTFE)

Seal Kits

FS103-N, P/N: 03071274

Connection Type

SAE-8

Flow Direction

Bidirectional

Pressure Compensation

Pressure Reducing/Relieving

Action Type

Direct

Number of Ports/Ways

8

End Type

Society of Automotive Engineers (SAE) Port

Valve Operator

Allen Head

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

CARTRIDGE VALVES-PRESS REDUCING/RELIEVIN

Product

CARTRIDGE VALVES

Operation

N/A The DR10-01 allows bidirectional flow between port 2 and port 1 with the spring chamber drained through port 3. Once the pressure setting is reached at port 1, the spool shifts to restrict the flow at port 2, thereby regulating pressure at port 1. If pressure at port 1exceeds the setting of the valve, the spool will shift further and relieve excess pressure through port 3. Any pressure at port 3 is directly additive to valve pressure setting.

Features

N/A

  • Spring ranges up to 1900 psi (131 bar)
  • Positive stop prevents spring from over adjustment (options V,H)
  • Adjustable under full pressure
  • Stroke limiting device for enhanced safety
  • Fast response
  • All external surfaces zinc-plated
  • Hardened poppet to ensure minimal wear and extend service life
  • Industry common cavity