Print Back
The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. They are designed to fit bladder, diaphragm, and piston style accumulators with HYDAC Gas Valve Version 4. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block.
Unit of Measure

Specifications

Type

N/A Permanent Gauging Block

Model Code Description

N/A PERM GAUGING BLOCK VER4 TR 850

Connection Type

N/A UNF

Gas Valve Size

N/A 7/8 in. - 14

Series

N/A Perm Gauging Block

Gas Valve Type

N/A HYDAC Gas Valve Version 4

Use with Accumulator Type

N/A Top Repairable

Open End Wrench Size

N/A 32 mm

Gauge Pressure [Min]

N/A 0 psi

Gauge Pressure [Max]

N/A 850 psi

Gas Valve Version

N/A Version 4 (8VI-ISO 4570) for SBO, SK, & SB Top Repairable

BUn

N/A EA

Division

N/A ACCUMULATORS

Product Group Family

N/A ACCESSORIES-ACCUMULATORS

Product

N/A ACCUMULATORS ACCESSORIES

Special Tools Required

N/A

  • Charging and Gauging Unit
  • Gas Valve Core Tool
  • 32 mm Open End Wrench
  • 32 mm Open End Wrench
  • Torque Wrench(es)

Note

N/A The gas valve core must be removed to allow unrestricted gas flow from the accumulator into the Permanent Gauge Block. Read all instructions thoroughly before beginning any type of service or repair work.