
Type |
N/A Solenoid Coil |
Model Code Description |
N/A Coil 24DN01-40-1836 |
DC Voltage |
N/A 24 V |
Resistance at 20 ºC |
N/A 30 O |
Current |
N/A 0.8 A |
Electrical Connection |
N/A Deutsch Connector 2-Pole |
Insulation Class |
N/A IP65/IP67/IP6K9K |
Used for Poppet Valves |
N/A WS08Z-01, WS08Z-01J, WS08Z-30, WS08ZR-01, WS08ZR-01J, WS08ZR-30, WS081Z-01, WS081ZR-01, WS10Z-01, WS10ZR-01, WS12Z-01, WS12ZR-01, WS16Z-01, WS16ZR-01, WS08Y-01, WS08Y-30, WS08YR-01, WS08YR-30, WS081Y-01, WS081YR-01, WS10Y-01, WS10YR-01, WS12Y-01, WS12YR-0 |
Used for Spool Valves |
N/A WK08W-01, WK081W-01, WK08V-01, WK081V-01, WK07L-01, WK08L-01, WK08C-01, WK08D-01, WK08Y-01, WK08X-01, WK08A-01, WK08Z-01, WK08K-01, WK08P-01, WK08R-01, WK08E-01, WK08J-01, WK10E-01, WK10G-01, WK10H-01, WK10J-01, WK10T-01 |
Connectors (Commonly used) |
N/A DIN G - 3000249, Dual Spade S - 3000247, Leadwires L - 3003119, Weather Pack W - 3003088, Deutsch N - 3012599, Amp Jr Timer T - 3008279 |
Height |
N/A 40 mm |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A COILS-SOLENOIDS |
Product |
N/A SOLENOID VALVES |
Duty Rating |
N/A Continuous from 85% to 115% of nominal voltage |
Operating Temperature [Max] |
N/A 160 ºC320 ºF |
Power Rating at Nominal Voltage |
N/A 18 W |
Encapsulation |
N/A Polyamide, Black |
Magnet Wire |
N/A U.L. class H |
Magnet Wire Temperature |
N/A 353 ºF180 ºC |
Coil Shell |
N/A Steel |
Transient Voltage Suppressor Diode for DC coils |
N/A Bi-directional |
Finish |
N/A Zinc Plated |
Maximum Clamping Voltage |
N/A 68 V |