
Model Code Description |
N/A AC-M 4 2.5 24V PC S IBP2 TS140 |
Type |
N/A Air Cooler |
Medium |
N/A Oils and Water Glycol Mixes |
Weight |
N/A 34 lb |
Size |
N/A 4 |
Accessories |
N/A Integrated Pressure Bypass Valve |
Material |
N/A Aluminum Heavy-Duty Bar and Plate |
Operating Temperature [Max] |
N/A 130 ºC266 ºF |
Voltage |
N/A 24 V |
Heat Removed |
N/A 15.2 to 22.4 hp |
Air Flow Direction |
N/A Suction |
Inlet Type |
N/A SAE-16 ORB |
Outlet Type |
N/A SAE-16 ORB |
Flow [Min] |
N/A 2.5 gpm |
Flow [Max] |
N/A 55.5 gpm |
Electrical Connection |
N/A Metripack 280 |
Operating Pressure [Max] |
N/A 232 psi |