Print Back
ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications

These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Unit of Measure

Specifications

Model Code Description

N/A ELH 9 1.5 H22 S IBP-3

Type

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Weight

N/A 188 lb

Accessories

N/A Integrated Pressure Bypass Valve

Heat Exchanger Material

N/A Aluminum Heavy-Duty Bar and Plate

Filtration

N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75

Operating Temperature [Max]

N/A 130 ºC266 ºF

Motor Capacity

N/A 22 CC

Heat Removed

N/A 42 to 135 hp

Air Flow Direction

N/A Suction (Standard)

Inlet Size

N/A SAE-24 ORB

Outlet Size

N/A SAE-24 ORB

Flow [Min]

N/A 7 gpm

Flow [Max]

N/A 79 gpm

Ambient Temperature

N/A 50 to 104 ºF10 to 40 ºC