Print Back
The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.

Specifications

Model Code Description

N/A OK 3H 4.5 B (PRF)

Size

N/A 3

Motor Capacity

N/A 230 VAC 460 VAC

Inlet Size

N/A SAE-12 ORB

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Type

N/A Oil Cooler

Style

N/A Aluminum Heavy-Duty Bar and Plate

Medium

N/A Mineral Oil

Mounting Orientation

N/A Horizontal Motor Shaft

Outlet Size

N/A SAE-12 ORB

Heat Dissipation

N/A Cooling capacity depends on working fluid flow and the temperature differential between the oil inlet and air temperature. Refer to the OK Series heat dissipation chart in the catalog download.