
Type |
N/A Oil Cooler |
Style |
N/A Aluminum Heavy-Duty Bar and Plate |
Medium |
N/A Mineral Oil |
Size |
N/A 7 |
Model Code Description |
N/A OKC 7 S 1.5 115 S |
BUn |
N/A EA |
Standard Airflow Direction |
N/A Air Pulled Across Heat Exchanger |
Mounting Orientation |
N/A Any Orientation |
Heat Exchanger Material |
N/A Aluminum Heavy-Duty Bar and Plate |
Filtration |
N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75 |
Mounting Type |
N/A Welded Steel |
Operating Temperature [Max] |
N/A 40 ºC266 ºF |
Motor Capacity |
N/A 115 VAC |
Inlet Size |
N/A SAE-20 ORB |
Flow Direction |
N/A Air Pulled Across Heat Exchanger |
Inlet Type |
N/A SAE FORB |
Outlet Type |
N/A SAE FORB |
Outlet Size |
N/A SAE-20 ORB |
Flow [Min] |
N/A 3 gpm |
Weight |
N/A 99 lb |
Heat Dissipation |
N/A Cooling capacity depends on working fluid flow and the temperature differential between the oil inlet and air temperature. Refer to the OK Series heat dissipation chart in the catalog download. |