Print Back
ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications

These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Unit of Measure

Specifications

Type

N/A Oil Cooler

Style

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Size

N/A 3

Model Code Description

N/A ELH31.5H22S

BUn

N/A EA

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Mounting Orientation

N/A Any Orientation

Heat Exchanger Material

N/A Aluminum Heavy-Duty Bar and Plate

Filtration

N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75

Mounting Type

N/A Welded Steel

Operating Temperature [Max]

N/A 130 ºC266 ºF

Motor Capacity

N/A 22 CC

Flow Direction

N/A Suction (Standard)

Inlet Type

N/A SAE FORB

Outlet Size

N/A SAE-16

Flow [Min]

N/A 7 gpm

Flow [Max]

N/A 66 gpm

Pressure Drop [Max]

N/A 42 psi

Heat Removed

N/A 10 to 22 hp

Ambient Temperature

N/A 50 to 104 ºF10 to 40 ºC

Weight

N/A 29 lb

Heat Dissipation

N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Division

N/A COOLING SYSTEMS

Product Group Family

N/A CATALOG COOLERS-MOBILE

Product

N/A CATALOG COOLERS (STANDARD)

Dimensions

Dimension A

N/A 11.47 in

Dimension B

N/A 16.54 in

Dimension C

N/A 14.02 in

Dimension D

N/A 3.15 in

Dimension E

N/A 9.45 in

Dimension F

N/A 9.22 in

Dimension G

N/A 6.39 in

Dimension H

N/A 10.47 in

Dimension J

N/A 12.95 in

Dimension K

N/A 0.98 in

Dimension L

N/A 14.57 in