Print Back
OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
Unit of Measure

Specifications

Type

N/A Oil Cooler

Style

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Size

N/A 9

Model Code Description

N/A OK LN 9L 3.6 B

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Mounting Orientation

N/A Any Orientation

Motor Capacity

N/A 230 VAC 460 VAC

Inlet Size

N/A SAE-24

Outlet Size

N/A SAE-24

Flow [Min]

N/A 10 gpm

Flow [Max]

N/A 90 gpm

Heat Removed

N/A 22 to 47 hp

Pressure Drop [Max]

N/A 17 bar

Heat Dissipation

N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Dimensions

Dimension A

N/A 33.15 in

Dimension B

N/A 31.10 in

Dimension C

N/A 34.56 in

Dimension D

N/A 29.53 in

Dimension E

N/A 27.56 in

Dimension F

N/A 31.10 in

Dimension G

N/A 3.01 in

Dimension H

N/A 29.80 in

Dimension J

N/A 5.83 in