Print Back
OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
Unit of Measure

Specifications

Type

N/A Oil Cooler

Style

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Size

N/A 8

Model Code Description

N/A OKA LN 8L 3.6 B 130

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Mounting Orientation

N/A Any Orientation

Motor Capacity

N/A 230 VAC 460 VAC

Inlet Size

N/A SAE-20

Outlet Size

N/A SAE-20

Flow [Max]

N/A 41.2 gpm

Heat Removed

N/A 18 to 32 hp

Pressure Drop [Max]

N/A 27 bar

Heat Dissipation

N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Dimensions

Dimension A

N/A 40.85 in

Dimension B

N/A 32.24 in

Dimension C

N/A 28.94 in

Dimension D

N/A 35.83 in

Dimension E

N/A 22.05 in

Dimension F

N/A 37.4 in

Dimension G

N/A 10.17 in

Dimension H

N/A 27.46 in

Dimension J

N/A 2.89 in