Print Back
Coaxial 2/2 - Way valve, direct acting
Unit of Measure

Specifications

Thread Type

N/A BSPP

Thread Size

N/A G 1 1/2

Nominal Size

N/A DN25

Type

N/A 2/2 Way Valve

Body Material

N/A Brass (Standard)

Seal Material

N/A Static Seal: Fluorocarbon (FKM)
Dynamic Seal: Polytetrafluoroethylene (PTFE)

Seat Material

N/A Fluorocarbon (FKM)

Media

N/A Gaseous, Liquid, Contaminated

Pressure [Max]

N/A 20 bar290 psi

Weight

N/A 7.1 kg15.65 lb

Switching Function

N/A Normally Closed

Actuator Type

N/A Electric

Series

N/A CX Direct Acting

Operating Temperature [Min]

N/A -10 ºC14 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Voltage

N/A 230 V

Flow Direction

N/A As Marked

Degree of Protection

N/A IP 65 When Fitted with Connector Plug

Number of Ways

N/A 2/2

Back Pressure [Max]

N/A 16 bar232 psi

Mounting Position

N/A No Orientation Restrictions

Thread Type 2

N/A BSPP

Thread Size 2

N/A G 1 1/2

Division

N/A ACCESSORIES

Product Group Family

N/A PROCESS AND AUTOMATED VALVES

Product

N/A BALL VALVES

Dimensions

Dimension B

N/A 246 mm

Height

N/A 5.69 in