Print Back
Unit of Measure

Specifications

Thread Type

N/A BSPP

Type

N/A Coaxial Valve

Body Material

N/A Brass (Standard)

Seal Material

N/A Static Seal: Fluorocarbon (FKM)
Dynamic Seal: Fluorocarbon (FKM)

Seat Material

N/A Polytetrafluoroethylene (PTFE)

Media

N/A Gaseous, Liquid, Contaminated

Pressure [Max]

N/A 64 bar928 psi

Switching Function

N/A Normally Closed

Actuator Type

N/A Pneumatic

Mounting Type

N/A Mounting Bracket

Operating Temperature [Min]

N/A -10 ºC14 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Flow Direction

N/A As Marked

Number of Ways

N/A 3/2

Back Pressure [Max]

N/A 16 bar232 psi

Mounting Position

N/A No Orientation Restrictions

Division

N/A ACCESSORIES

Product Group Family

N/A PROCESS AND AUTOMATED VALVES

Product

N/A BALL VALVES