Print Back
Unit of Measure

Specifications

Type

N/A Manifold Coaxial Valve

Thread Type

N/A BSPP

Body Material

N/A Brass (Standard)

Media

N/A Gaseous, Liquid, Contaminated

Pressure [Max]

N/A 120 bar1740 psi

Operating Temperature [Min]

N/A -10 ºC14 ºF

Switching Function

N/A Normally Open

Operating Temperature [Max]

N/A 100 ºC212 ºF

Flow Direction

N/A As Marked

Actuator Type

N/A Pneumatic

Number of Ways

N/A 2/2

Back Pressure [Max]

N/A 16 bar232 psi

Mounting Position

N/A No Orientation Restrictions

Division

N/A ACCESSORIES

Product Group Family

N/A PROCESS AND AUTOMATED VALVES

Product

N/A BALL VALVES