
Type |
N/A 2/2 Way Manifold Coaxial Valve Plug-In |
Series |
N/A CX Plug-In |
Body Material |
N/A Brass |
Seal Material |
N/A
Static Seal: Fluorocarbon (FKM) Dynamic Seal: Polytetrafluoroethylene (PTFE) |
Pressure [Max] |
N/A 40 bar580 psi |
Operating Temperature [Min] |
N/A -10 ºC14 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Voltage |
N/A 24 V |
Switching Function |
N/A Normally Closed |
Actuator Type |
N/A Electric |
Operating Pressure [Max] |
N/A 40 bar580 psi |
Degree of Protection |
N/A IP 65 When Fitted with Connector Plug |
Number of Ways |
N/A 2/2 |
Thread Type |
N/A BSPP |
Thread Size |
N/A G 1/4 |
Weight |
N/A 1.7 kg3.75 lb |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A PROCESS AND AUTOMATED VALVES |
Product |
N/A BALL VALVES |