Print Back
Unit of Measure

Specifications

Type

N/A 2/2 Way Manifold Coaxial Valve Plug-In

Series

N/A CX Plug-In

Body Material

N/A Brass

Seal Material

N/A Static Seal: Fluorocarbon (FKM)
Dynamic Seal: Polytetrafluoroethylene (PTFE)

Pressure [Max]

N/A 64 bar928 psi

Operating Temperature [Min]

N/A -10 ºC14 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Switching Function

N/A Normally Closed

Actuator Type

N/A Pneumatic

Operating Pressure [Max]

N/A 64 bar928 psi

Number of Ways

N/A 2/2

Thread Type

N/A BSPP

Thread Size

N/A G 1/4

Weight

N/A 1.6 kg3.73 lb

Division

N/A ACCESSORIES

Product Group Family

N/A PROCESS AND AUTOMATED VALVES

Product

N/A BALL VALVES

Dimensions

Length

N/A 2.27 in56.3 mm

Height

N/A 5.93 in150.5 mm