Print Back
HY-Trax® sampling system Manual controller 115 VAC power
Unit of Measure

Specifications

Short Description

N/A HY-Trax® sampling system Manual controller 115 VAC power

Type

N/A Contamination Sensor

Seal Material

N/A Viton

Analog Interfaces

N/A 4 to 20 mA

Electrical Connection

N/A M12

Power Supply Voltage

N/A 115 VAC

Digital Interfaces

N/A RS 485

Fluids

N/A Mineral Oil Based Hydraulic Fluids

Fluid Temperature Range [Min]

N/A 0 ºC32 ºF

Fluid Temperature Range [Max]

N/A 70 ºC160 ºF

Operation Pressure [Max] (Sensor Only)

N/A 3.4 bar50 psi

Permissible Viscosity Range

N/A 350 cSt1600 SUS

IP Class

N/A IP40

Features

N/A Our series of HY-TRAX® Fluid Sampling Systems are advanced solutions that allow the sampling, analysis, communication and presentation of fluid cleanliness data within a wide range of hydraulic and fluid applications. This high-tech piece of equipment measures the fluid contamination levels (ISO code), and with optional water sensor, the temperature and water concentration of the fluid.
The HY-TRAX® provides maintenance managers with the visibility and vital information necessary to pro-actively schedule preventative maintenance on local and remote equipment.
Our HY-TRAX® Systems come in two modes, a Manually Controlled System for a more hands on cleanliness experience, as well as our Telematics Communications System, which allows for wireless, remote visibility and tracking through an online dashboard.
And, in 2017, we developed a solution for the incorporation of our HY-TRAX® retrofitted onto our popular offline filtration solutions, the MFS, MFD, KLS and KLD filter system solutions.
HY-TRAX®: Manually Controlled Fluid Sampling System
HY-TRAX®: Telematics Communications Module
HY-TRAX®: Retrofit System for MFS, MFD, KLS and KLD
HY-TRAX®: Telematics Communications Module (Only)