Print Back
Unit of Measure

Specifications

Type

N/A C-Rail Nut

Model Code Description

N/A HRS 4 TM7/16 A4 UNC

Series

N/A HRS

Clamp Size

N/A 4

Material

N/A 316 Stainless Steel

Thread Size

N/A 7/16

Thread Type

N/A UNC

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA