Print Back
Unit of Measure

Specifications

Type

N/A Top Plate

Model Code Description

N/A HRS 4 DP ST ZN /-NI

Series

N/A HRS

Clamp Size

N/A 4

Material

N/A Carbon Steel

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA