Print Back
Unit of Measure

Specifications

Type

Safety Plate

Model Code Description

HRS 4 SIP ST ZN /-NI

Series

HRS

Clamp Size

4

Material

Carbon Steel

Finish

Zinc Nickel Plated

Industry Standards/Certifications

DIN 3015

BUn

EA