
Type |
N/A Weld Plate |
Model Code Description |
N/A HRS 5 AP A4 UNC |
Series |
N/A HRS |
Clamp Size |
N/A 5 |
Material |
N/A 316 Stainless Steel |
Finish |
N/A Stainless Steel |
Thread Type |
N/A UNC |
Thread Size |
N/A 5/8 in.-11 |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |