Print Back
Unit of Measure

Specifications

Type

Heavy Duty Clamp Pair

Style

Ribbed Profile

Model Code Description

HRS 1 KP 16 AL

Series

HRS

Clamp Size

1

Material

Aluminum

Insert Material

Aluminum

Operating Temperature [Min]

-55 ºC-67 ºF

Operating Temperature [Max]

260 ºC500 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

16 mm

Tube Diameter

5/8 in