Print Back
Unit of Measure

Specifications

Type

Standard Duty Clamp Pair

Style

Smooth Profile

Model Code Description

HRES 2/4L EE 19

Series

HRES

Clamp Size

2/4L

Material

Santoprene TPE 73

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

19 mm