Print Back
Unit of Measure

Specifications

Type

Clamp Pair

Model Code Description

HRES 3/6L EE 25

Series

HRES

Clamp Size

3/6L

Material

Santoprene TPE 73

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

25 mm