Print Back
Unit of Measure

Specifications

Type

Clamp Pair

Model Code Description

HRES 3 KP PP

Series

HRES

Clamp Size

3

Material

Polypropylene

Insert Material

Polypropylene

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

90 ºC194 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS